In all areas related to the telemonitoring of systems, automation technology and the control of decentralized equipment, it must be possible to transmit signals and measured values economically and reliably.
The FWT 2000i System for telecontrol and data transmission can be flexibly used to perform the various transmission tasks involved in system management not only in public utility companies, railway companies, railway companies and refineries, but also in the areas of environmental protection and civil defense, as well as in hydrographic and meteorological services.
The following characteristics of the FWT 2000i system make it suitable for meeting users' special requirements:
The FWT 2000i system offers a variety of modules for the widest possible range of transmission tasks. Thanks to the unlimited equipping options of the frame, virtually all system variants necessary for the operation can be implemented on a customer-specific basis.