You only need a single device to record whatever measured values have to be recorded. The universal measuring transducers record and transmit all measured values occurring in a power system. They are especially interesting for use in power plants and switchgear for isolation of electrical signals.
The SIMEAS T universal transducer allows measurement of all electrical quantities occurring in any network in a single unit. Especially in power plants and substations transducers are used for isolation of electrical signals and for further processing of measured values. Any desired measured value (current, voltage, active power, frequency, etc.) can be assigned to each of the 3 analog outputs, as well as any desired measuring range.
The SIMEAS T universal transducer with RS232 interface can be ordered by additionally specifying a parameterization key along with plain-language data.
You can use this template. Please type your prameterization key into the plain text field until the ordering process.
The unit can also be reparameterized with the SIMEAS T PAR software package
All measured values in any desired power supply system can be measured with one single unit, the SIMEAS T.
Any desired measured value (current voltage, active power, frequency, etc.) can be assigned to each of the 3 analog outputs, as well as any desired measuring range.
The output signal can be freely parameterized for every output.
The binary output can be used as a kWh meter to register the energy or as a limit monitor.
Input currents up to max. 10 A or input voltages up to 600 V with rated frequencies of 50, 60 or 16 2 / 3 Hz can be connected.
For the parameterisation key, or use:
http://www.powerquality.de/pq_da/Daten/SIMEAS_T/SIMEAS_T_sr10_4d.pdf