The SIPROTEC relays are specially designed to protect power generation systems. With their wide range of functions, SIPROTEC relays can be used in any type of power plant - from unit-type district heating stations, through plants based on renewable energies to conventional steam power plants. As user of our SIPROTEC protective relays you can also benefit from our extensive experience.
The SIPROTEC 4 7UM61 protection relays can do more than just protect. They also offer numerous additional functions. Be it earth faults, short-circuits, overloads, overvoltage, overfrequency or underfrequency, protection relays assure continued operation of power stations. The SIPROTEC 4 7UM61 protection relay is a compact unit which has been specially developed and designed for the protection of small and medium-sized generators. They integrate all the necessary protection functions and are particularly suited for the protection of:
The device can also be used for protecting synchronous and asynchronous motors.
The integrated programmable logic functions (continuous function chart CFC) offer the user high flexibility so that adjustments can easily be made to the varying power station requirements, on the basis of special system conditions.
The flexible communication interfaces are open for modern communication architectures with the control system.
Basic version
Standard version - Scope of basic version plus
Full version - Scope of standard version plus:
Asynchronous motor - Scope of standard version plus
Monitoring functions
Communication interfaces