This is a unit protection that can be applied to long overhead lines and cables as well as shorter circuits such as interconnectors.
A relay and associated CTs are installed at each end of the circuit, the relays are interconnected by a suitable communications link. Circuit breaking devices at each end of the circuit are operated in the event of an internal fault being detected.