You need optimal solutions to automate your machines and plants economically and flexibly. To optimize a compressor train’s performance and lifetime, an automatic control system for the rotating equipment is essential. In combination with new compressor solutions or in addition to existing ones, Siemens offers an automation system out of one hand.
Siemens Compressor Automation solution (SCAUT) is based on the world’s leading automation system family, Siemens SIMATIC S7. SCAUT is a standardized system designed to meet your needs regarding operation, monitoring, control and protection of complete compressor trains. This means that your compressors, drives and all auxiliaries run at the highest efficiency adjusted to your process requirements. SCAUT is designed in accordance with the international standards of IEC (International Electrotechnical Commission). A large variety of configurations allows for the implementation of flexible machine concepts.
As sensors and actuators are the weakest parts of an instrument loop, any redundancy concept should start with the appropriate number of field devices. (Typical fault rate split for a loop (according to TÜV): Sensor 35% - PLC 15% - Actuator 50%)The Siemens SCAUT system is designed to match the PLC and field device redundancy in order to:
Up to SIL3 certified loops according to IEC 61508 for safety-related functions