Siemens offers a full range of turbocompressors to meet the needs of the metallurgical, oil and gas and chemical industries. Single stage compressors and blowers with separate gearbox or integrated gearbox can be matched with a range of drivers – steam turbine or electric driver – in a solution to match each unique customer. One of the leading turbo machinery manufacturers with over 100 years of experience and continuous development, and a fleet of more than 4,000 installed turbocompressors and turboblowers; we are a prime partner for your business.
With our unrivalled competence in compressor unit solutions from a single source, Siemens offers a comprehensive range of pre-designed turbo compressor up to 353.400,00 cfm, with the flexibility to address the specific requirements for your application (Siemens Turbocompressor – STC™).
Our standard units with modular design ensure low investment costs and shortest delivery times.
Metallurgical, chemical and petrochemical plants as well as refineries are amongst the most common applications for our compression solutions.
We strictly adhere to the guidelines laid down in the quality standards ISO 9001 and ISO 14001. Not only the turbocompressors and blowers, but also associated field-proven high-tech products are available in the Siemens range. These include steam turbines and electric drivers, instrumentation and controls, as well as auxiliary and ancillary systems.
Siemens turbocompressors are designed and manufactured for pretentious industrial applications:
Petrochemicals and Refineries
Chemicals
Metallurgy
The design of turbocompressors meets the customer’s requirements, such as: