Siemens Steam Turbines
Steam turbines for the power output range from 45 kW to 1,900 MW
Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business. New in our portfolio are the Dresser-Rand steam turbines.
Siemens has a comprehensive range of steam turbines for the power output range up to 12 MW which stand out distinctly from the products of other suppliers in that its machines are built according to the modular principle. Because of the many different possible combinations of individual modules, these compact steam turbines can be adapted flexibly to the specific requirements of the individual operator.
As global market leader for industrial steam turbines, we offer a comprehensive range of reliable and versatile steam turbines for the power output range from 2 to 250 MW. Our industrial steam turbines up to 250 MW are designed for fast start-up and economical operation.
Siemens offers a comprehensive range of steam turbines for the 50 Hz and 60 Hz market in the power output range from 90 to 1,900 MW. These are used in steam power plants as well as in combined cycle power plants. With more than 8,000 steam turbines in service worldwide we provide proven technology, adapted to the specific local conditions.
Steam turbines play a significant role in combined cylce and steam power plants and in many industrial applications, not least in the oil and gas, pulp and paper, food and beverage and metal industries. The renewable energy sector, such as biomass, waste-to-energy, seawater desalination and applications for solarthermal energy, are also major users of steam turbines.
Siemens delivers the first oil-free steam turbine and successfully commissions it in the Vattenfall Jänschwalde power plant in early 2015. In contrast to a conventional rotor supported by an oil film, the link between the rotor and bearing in an oil-free turbine is in the form of an active magnetic bearing. The rotor is literally floating. The valve actuators are nearly oil-free and are controlled by electric motors. The only quantity of oil required for operation of the steam turbine is thus less than 10 liters.
Siemens and Dresser-Rand provide industry-specific steam turbine solutions for oil and gas, paper mills, steel, sugar, district energy marine, among others. Applications include combined cycle, cogeneration, combined heat and power, solar, biomass, and waste-to-energy.
Energy from Waste, customer reference movie