Siemens Oil & Gas Consulting offers a suite of powerful software products to help optimize the safety and efficiency of your operation. Our technology can be implemented corporate-wide, and includes upstream project planning, comprehensive monitoring of pressure relief systems and cutting-edge methodologies to improve your Process Safety Management process. Our software can be customized with personalized dashboards and scalable platforms to help you meet any challenge.
This advanced web-based solution tracks management of change (MOC) recommendations from any source, anywhere – from input to closure – for greater visibility, consistency, accountability and control.
Using PS Change Manager as the foundation for a systematic, ongoing MOC process produces measurable benefits. PS Change Manager drives strict accountability and maximum efficiency, which helps to minimize cost and improve safety over time.
PS Change Manager helps:
Siemens is experienced in providing end-to-end solutions to your workflow process, and the software implementation will become significantly easier in the absence of a pre-established MOC process. The Siemens service team can provide a complete solution that begins with the establishment of an MOC process to suit your organization’s needs. The second-half of the implementation will utilize pre-defined templates for software implementation.
Siemens is experienced in providing end-to-end solutions to your workflow process, and the software implementation will become significantly easier in the absence of a pre-established MOC process. The Siemens service team can provide a complete solution that begins with the establishment of an MOC process to suit your organization’s needs. The second-half of the implementation will utilize pre-defined templates for software implementation.
PS Change Manager gives you immense flexibility to configure your well-defined MOC process. The software was designed with the forethought that each facility may have a different process in place. If needed, improvements to your current MOC process may be offered, but the software will not restrict or limit the process you already have in place. PS Change Manager allows administrators to define custom workflows, risk levels, checklists and approvers.
PS Change Manager is the solution to your corporate needs – the software can be implemented at the corporate level, and each facility within the corporation can be configured separately for use. The software gives you the flexibility to configure users and roles based on business requirements. A corporate admin with access to all sites can easily track all changes happening at each site. Additionally, PS Change Manager is a web application that does not require you to install any special tools or plug-ins to use.
No, PS Change Manager allows you to attach several different types of documents, ranging from P&IDs, Plot Plans, PFDs, Equipment Spec Sheets, etc. The system will allow you to attach documents from any external or local file system, and all documents are stored and centrally managed on the application server.
Yes, PS Change Manager can interact with other systems like SAP, Maximo or any other third party system. Siemens implementation team can make a proper assessment of the external system and can provide a recommendation on level of effort needed to integrate with the external system.