Siemens Oil & Gas Consulting offers a suite of powerful software products to help optimize the safety and efficiency of your operation. Our technology can be implemented corporate-wide, and includes upstream project planning, comprehensive monitoring of pressure relief systems and cutting-edge methodologies to improve your Process Safety Management process. Our software can be customized with personalized dashboards and scalable platforms to help you meet any challenge.
Asset integrity management is critical to the operation of any process facility. That’s why it’s important to closely monitor and manage the health and remaining life of fixed equipment. Failure to do so may expose your operation to equipment failure, unplanned downtime, loss of containment and even loss of life. The resulting financial consequences can be dramatic, including repairs, scrapped inventory, lost production output and severe environmental and regulatory fines.
As one of the world’s most popular Inspection Data Management Systems (IDMS), Siemens’ UltraPIPE® technology sets the standard for corrosion monitoring and predictive inspection scheduling. This powerful tool enables operators to input, organize, analyze and document thickness inspection data.
UltraPIPE 10.6 was released in February 2010 and is currently offered to existing customers with current maintenance and support accounts as a free upgrade.
UltraPIPE training is offered two ways:
Please call 713-570-2900 for more details.
An M&S Services agreement provides several support structures:
Any asset, fixed equipment, rotating equipment, relief device or instrumentation can be tracked in UltraPIPE. Many pieces of equipment can even be broken down into sub-components to better develop a complete inspection plan, such as Shell and Tube sides for exchangers.
UltraPIPE can manage:
UltraPIPE is configured to use Microsoft Access or SQL Server databases. These options can be mixed as needed. UltraPIPE also allows for users to create as many unique databases as they wish.
Yes. UltraPIPE has two separate spreadsheet import utilities to transfer your equipment quickly and accurately from existing data locations. In addition, Siemens can provide experienced and skilled resources to assist you in any data collection, manipulation, clean-up, organization, transfer and/or implementation you require.
Yes, Siemens can provide experienced resources to manage your existing database(s) or start a new implementation from scratch and manage it for as long as you need to get your people trained and up to speed should you want them to ever take over. In addition, we can review your database or help you with database clean-up or audits.