High-voltage (HV) substations (>52 kV) provide the necessary electrical energy e.g. for LNG plants or for refineries. Since processes in the oil & gas industry are becoming more and more complex and power-demanding it is nowadays often mandatory to use HV substations. Siemens Energy top quality gas-insulated switchgear covers the highest safety standards for operating personnel and provides extremely high reliability. It also holds important approvals from the oil & gas industry. The space-saving modular design of the switchgear allows tailor-made customer solutions and requires a minimum of maintenance.
Highly efficient large onshore power plants can provide the electrical energy to feed offshore clusters of production platforms with more cost savings and lower losses than the decentralized operating gen-sets on each offshore platform. On top of this, the centralized power generation onshore would markedly reduce CO2 and NOX emissions. Siemens offers solutions to bridge these distances and to provide the connection between the power plant and the offshore cluster by means of
The most technically viable and optimized solution is calculated by our network optimization experts.
Additionally, you can find a general overview of the Siemens portfolio in power transmission and power distribution products, systems and solutions in our Power Engineering Guide.
Siemens Power Engineering Guide, a useful tool for anyone involved in the transmission or distribution of electrical energy. Click to continue
Siemens plans and constructs both individual high-voltage substation installations and complete transformer substations, comprising High- and medium-voltage switchgear and High-voltage equipment components such as auxiliaries, control systems and protective equipment. These projects can be performed on a turnkey basis or even as a general contractor. Click to continue
High-voltage direct current (HVDC) technology is capable of controlling load flow fluctuations, as well as stabilizing supply networks and enabling synchronous, interconnected three-phase networks. Click to continue
Siemens Energy has placed the BritNed HVDC transmission link between Britain and the Netherlands into operation. Siemens’ scope of supply:
The world's longest crude oil pipeline from Alberta (Canada) to the largest refining market in North America at the U.S. Gulf Coast. Siemens’ scope of supply:
Telephone: +49 (9131) 7-34660
Fax: +49 (9131) 7- 34662
Power transmission and power distribution products, systems and solutions