Our Siemens high-speed busbar transfer system (HSBTS) type AUE ensures high availability and continuous power supply for electrical consumers. It is a key component for power utilities and industrial users.
Busbars are equipped with two or three independent incoming feeders to change the source of the power supply on demand. In the event of a feeding source disturbance, the HSBTS type AUE immediately starts to operate.
Our system is designed to switch over from one incoming feeder to the standby incoming feeder in the fastest possible way, always considering the actual values of the measured voltages and the position of the related circuit breakers.
The main field of application are medium-voltage busbars but the HSBTS can also be part of the control scheme in high- and low-voltage switchgears.
Siemens HSBTS type AUE offers a highly economic solution through flexible adaption to customer specific requirements. The system has been proven in several hundred applications worldwide. This experience and the modular design of the system provide the best solution for each customer-specific requirement – from power plants, refineries and desalination plants to upgrades of existing plants.
Just one avoided production outage and successful operation of the Siemens HSBTS can bring the full return on investment.