The 3CJ2 universal switch disconnector is a multi-purpose switch and meets the requirements of DIN 60694 und IEC 60694.
It also conforms to international specifications such as DIN EN 60265 and IEC 60265-1 "High-voltage switches" and IEC 420 " High-voltage alternating current fuse-switch -combinations".
In its function as isolator and with its earthing switch it meets the requirements of DIN EN 60129 and IEC 60129.
The product is available for 12kV - 36kV and has a rated current of up to 1000A.