3TL vacuum contactors are 3-pole contactors with electromagnetic operating mechanism for medium-voltage switchgear. They are load breaking devices with a limited short-circuit making and breaking capacity for applications with high switching rates of up to 3 million operating cycles.

Vacuum contactor 3TL6
– The Compact
■ 3TL61; 7,2 kV; 3Mio mechanical operating cycles
■ 3TL65; 12 kV; 1Mio mechanical operating cycles
For easy integration the vacuum contactors 3TL6 are also available
as compact
Contactor-Fuse-Combination
.

Vacuum contactors 3TL8
– The Slim
■ 7,2 kV; 250T mechanical operating cycles

Vacuum contactor 3TL7
-
The Powerful
■ 24 kV; 1Mio mechanical operating cycles
Vacuum contactors are suitable for operational switching of alternating-current consumers in indoor switchgear
Switching of three-phase motors in AC-3 or Ac-4 operation
(eg in conveying and elevator systems, compressors, pumping
stations, ventilation and heating)
Vacuum contactors are especially suitable for frequent operation of
motors. As the chopping currents of the contactors are ≤ 5 A, no
unpermissibly high overvoltages are produced when started motors
are switched during normal operation. However, when high-voltage
motors with starting currents of ≤ 600 A are stopped during
start-up, overvoltages may arise. The magnitude of these
overvoltages can be reduced to harmless
values by means of special surge limiters.
Switching of transformers
(e.g. in secondary distribution switchgear, industrial
distributions)
When inductive currents are interrupted, current chopping can
produce overvoltages at the contact gap. Such overvoltages can be
controlled with a protective circuit composed of 3EF surge
limiters.
Switching of capacitors
(e.g. in power factor correction systems, capacitor banks)
3TL vacuum contactors can interrupt capacitive currents up to 250 A
up to the rated voltage of 12 kV without restrikes, and thus
without overvoltages.
Switching of reactors
(e.g. in industrial distribution systems, DC-link reactors, power
factor correction systems)
Switching of resistive consumers
(e.g. heating resistors, electrical furnaces)
| Type | 3TL81 | 3TL61 | 3TL65 | 3TL71 |
|---|---|---|---|---|
| Rated voltage | 7.2 kV | 7.2 kV | 12 kV | 24 kV |
| Rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz |
| Rated normal current | 400 A | 450 A | 400 A | 800 A |
| Rated making current* | 4000 A | 4500 A | 4000 A | 4500 A |
| Rated breaking current* | 3200 A | 3600 A | 3200 A | 3600 A |
|
Mechanical service life
of the contractor* |
1 million
operating cycles |
3 million
operating cycles |
1 million
operating cycles |
1 million
operating cycles |
|
Electrical service life
of the vacuum interrupter (rated current)* |
0.25 million
operating cycles |
1 million
operating cycles |
0.5 million
operating cycles |
0.5 million
operating cycles |
* Switching capacity according to utilization category AC-4