Today about 80 percent of power network operators decide in favour of vacuum switching technology.
The market share of vacuum circuit-breakers is more than 99 % in Germany.
The core component of this switching principle is the vacuum interrupter.
As a pioneer for vacuum switching technology, Siemens contributes comprehensive know-how. Decades of experience in development and production support our position as a technological leader.
Only modern, highly automated machines and production processes are applied in our factories, with quality standards and manufacturing accuracy exceeding the demands of ISO 9001 and ISO 14001 by far.
In this way we obtain high-quality products with a long working life, guaranteeing a constantly high production quality which is reproducible at any time.
Siemens vacuum switching technology – an innovation that wrote history.
The decisive advantage of the vacuum interrupter is that its properties remain constant throughout the entire life cycle, due to the hermetically tight vacuum interrupter which eliminates any external influences.
As a pioneer for this technology, we are committed to meeting very high demands concerning quality and reliability of supply.
Siemens is the only manufacturer of vacuum interrupters worldwide which produce the high-duty contact material in a specific arc melting technology itself.
We have a own metallography laboratory and are able through this to check the quality of the used materials and the high temperature brazed joints any time.
For the securing of the tightness of the mechanically most highly stressed component we regularly subject the used bellows to a life test in a fully automatic test equipment..
The X-ray of the complete tubes permits us a position monitoring of the built-in parts as well as a visual check of the brazed joints if necessary.
The high quality of the used materials, the cleaning of the components, the used high vacuum brazing technology and the electrical conditioning are the key to permanent tight and absolutely reliable vacuum interrupters. Therefore these factors are subject to an extensive continuous improvement process at Siemens.
| Rated voltages | up to 52 kV |
| Short-circuit currents | up to 72 kA |
| Rated currents | up to 6300 A |
| Life-time circuit-breaker applications | up to 30.000 switching cycles |
| Life-time contactor applications | up to 5 million switching cycles |
VI-Designs
We like to extend our existing product portfolio by a suitable solution for your application.
Siemens vacuum interrupters are used in all common switching devices
Indoor circuit-breakers
Outdoor circuit-breakers
Reclosers
Load break switches
Medium voltage contactors
Low voltage contactors
Generator breakers
Tap changer breakers
Railway breakers
Power distribution
Industry
Airports
Wind turbines
Steel smelters
Cruise liners
Offshore platforms
Power plants
Maglev train in Shanghai
Central fundamental research and development
More than 3 million produced vacuum interrupters
Production know-how for all core components