Outdoor vacuum circuit-breakers are especially designed for outdoor installation. The design comprises a minimum of moving parts and a simple construction, which guarantees a long electrical and mechanical endurance, offering the same advantages as indoor vacuum circuitbreakers.
Further information you find in the booklet Vacuum Switching Technology and Components for Medium Voltage - Your guide on the right side.


The 3AF04/3AF05 OVCBs for AC traction power supplies consist of three major parts: the pole assembly, the operating mechanism box, and the supporting steel structure. For easy access, the operating mechanism box is situated inside the supporting steel frame. It features the circuit-breaker operating mechanism including motor, release and auxiliary switches and the control cabinet. The actual switching is carried out by a vacuum interrupter mounted inside the weatherproof pole assembly at electrical potential (live). The two pole assemblies rest on a base frame with a common operating shaft.
The pole assemblies consist of two porcelain insulators that separate the terminal connectors from the steel structure. The upper insulator contains the vacuum interrupter: its upper end is fixed to the upper terminal connector, while its lower end allows free axial movement inside flexible connectors to connect it the lower terminal connector. Underneath the lower insulators covers the switching rod is located, which transmits the switching movement from the operating mechanism box to the vacuum interrupter.
The design of our AC traction power supply OVCBs 3AF04 and 3AF05 respectively offers all the advantages of the proven 3-pole live-tank OVCB 3AF01. It comprises a minimum number of moving parts and a simple construction, which guarantee outstanding operational reliability and mechanical endurance. All control elements have been placed in the operating mechanism box, which also contains the fully wired control cabinet for local operation of the circuit-breakers.
| Rated operating current | 2,000 A |
| Rated voltage | 27.5 kV |
| Short-circuit breaking current | 31.5 kA |
| Lightning impulse withstand voltage | 200 kV |
| Number of poles | One ot two |
| Operating sequence | O – 0.3s – CO – 3m – CO; O – 0.3s – CO – 15s – CO |
| Opening time | < 75 ms |
| Closing time | < 50 ms *1 |
| Number of operating cycles | 10,000 *2 |
| Number of short circuit operations | up to 100 |
| Standards | IEC 62271-100, IEC 62271-1; EN 50152-1; EN 50163 |
*1 with second shunt release
*2 higher switching cycle rates on request
| Rated voltage (kV) | Short-circuit breaking current (kA) | Lightning impulse withstand voltage (kV) | Operational current 2,000 A |
| 27.5 | 31.5 kA | 200 kV | ■ |