Simosec switchgear with air-insulated technology – combined with gas-insulated switching functions – are factory-assembled, type-tested and metal-enclosed indoor switchgear according IEC.
Simosec switchgear is used for power distribution in distribution systems with feeder up to 1250 A. Modular space-saving design allows use in substations and customer transfer substations of power supply and public utilities as well as applications in industrial plants and public buildings, such as high-rise buildings, railway stations, hospitals.

| Rated voltage | kV | 7.2 | 12 | 15 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated short-duration power frequency withstand voltage | kV | 20 | 28 | 36 | 38 | 50 |
| Rated lightning impulse withstand voltage | kV | 60 | 75 | 95 | 95 | 125 |
| Rated frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
| Rated peak withstand current | kA | 63 | 63 | 63 | 63 | 50 |
| Rated short-circuit making current | kA | 63 | 63 | 63 | 63 | 50 |
| Rated short-time withstand current, 3 s | kA | 20 | 20 | 20 | 20 | 20 |
| Rated short-circuit making current | kA | 25 | 25 | 25 | 25 | 20 |
| Rated normal current for busbar Standard - Option | A A | 630 1250 | 630 1250 | 630 1250 | 630 1250 | 630 1250 |
| Rated normal current for feeders (depending on panel type) | A | 1250* | 1250* | 1250* | 1250* | 1250* |
| Degree of protection - Primary part - Secondary part | IP65 IP3XD | IP65 IP3XD | IP65 IP3XD | IP65 IP3XD | IP65 IP3XD |
* Maximum value
| Height (standard) Height with low-voltage compartment, 350 mm high | mm mm | 1750 2100 |
| Partition Class: | PM |
| Loss of service continuity category: - for switchgear panels without HV HRC fuses, as well as for panel types without removable circuit-breaker type 3AH6 - for switchgear panels with HV HRC fuses, as well as for panel types with removable circuit-breaker type 3AH6 - Switchgear panels type ME1 or type HF are also an integral part of the busbar within a SIMOSEC switchgear assembly | LSC 2B LSC 2A According to IEC 62271-200 a category is not applied |

Gost, Russland
Approval 04/2011
| Customer |
| Nanjing Yeji Electric Equipment Co., Ltd. |
| Changzhou Senyuan Switch Co. Ltd. |
| Tianjin Tiankai High-Voltage Power Complete Technology Co., Ltd. |
| SITL |
| Changzhou PSB |
| DaLian BeiFang SenYuan Electrical Co., Ltd. |
| PT Siemens Indonesia |
| Shenzhen Feiyue Electric Equipment Co., Ltd. |
| Shenzhen Shenkai Electrical Co.,Ltd. |
| ACEA |
| ENEL |
| China National Consumer Electrics & Electronic Import & Export Corporation |
| Siemens Ltda. |
| Siemens S.p.A. |
| MBC Di Bagnoli Mila |
| Sicona Technology Co Ltd. |
| PTD M |
| Shen Zhen Feiyue Electrical Equipments Co.,Ltd |
| Eaton Electrical Equipment Co., Ltd. |
| ZPMC Shanghai Zhenhua Port Machinery |
| Chongqing Jiarui Electric Technology Co., Ltd. |
| Nuova Effe Elle srl |
| Telmotor S.P.A. |
| Wuhan Holly |
| ADWEA |
| Shenzhen Tian Yun Tong Co. Ltd. |
| Shanghai Nanhua-Lanling Electrical Co., Ltd. |
| IEMI s.r.l. |
| Quanzhou Yixing Power Ltd. Co. |
| Beijing Kexingjie Electric Power Co., Ltd. |
Catalogue SIMOSEC