For the distribution of electrical energy, Siemens offers various gas-insulated switchgear types. In compact substations or small distribution substations, such switchgear contributes to guaranteeing uninterrupted power supply through to households and small industries. In all these applications, gas-insulated switchgear technology from Siemens provides exceptional advantages in respect of climatic independence, personal safety and maintenance-free design. For the power supply companies, this offers the high benefit of maximum supply reliability in their networks and thus, satisfied customers.

8DH10
| Rated voltage | kV | 7.2 | 12 | 15 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
| Rated short-duration power-frequency withstand voltage | kV | 20 | 28* | 36 | 38 | 50 |
| Rated lightning impulse withstand voltage | kV | 60 | 75* | 95 | 95 | 125 |
| Rated peak withstand current | kA | ≤ 63 | ≤ 63 | ≤ 63 | ≤ 63 | ≤ 50 |
| Rated short-circuit making current | kA | ≤ 63 | ≤ 63 | ≤ 63 | ≤ 63 | ≤ 50 |
| Rated short-time withstand current, 1 s | kA | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 25 |
| Rated short-time withstand current, 3 s | kA | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 |
| Rated short-circuit breaking current | kA | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 20 |
| Rated normal current of busbar | A | ≤ 630** 1250*** | ≤ 630** 1250*** | ≤ 630** 1250*** | ≤ 630** 1250*** | ≤ 630** 1250*** |
| Rated normal current of feeder | A | ≤ 630 200 | ≤ 630 200 | ≤ 630 200 | ≤ 630 200 | ≤ 630 200 |
| Degree of protection - Primary part - Secondary part | IP65 IP3XD | IP65 IP3XD | IP65 IP3XD | IP65 IP3XD | IP65 IP3XD |
| Dimensions - Width single panels**** gas-insulated - Width metering panels air-insulated - Depth - Height - Height (with low-voltage compartment 600 mm) | mm mm mm mm mm | 350, 500 600, 850 775 1400 2000 |
* 42 kV / 95 kV according to some national requirements
** Standard
*** Option: 1250 mm, not for panel Type "ME1"
**** width for panel blocks (mm): 700, 1050, 1400, 1750, 1000, 1500
| Partition Class: | PM (metallic partition) |
| Loss of service continuity category panels: - with HV HRC fuses - without HV HRC fuses | LSC 2A LSC 2B |
| Accessibility of Compartments (enclosure): - Busbar compartment: - Switching-device compartment: - Low-voltage compartment: - Cable compartment 2) Panel without HV HRC fuses Panel with HV HRC fuses (TR...) Panel type K Panel without cable connection (e.g. type RK-U, LS1-U) | Access option tool-based non accessible tool-based Interlock-controlled Interlock-controlled tool-based Interlock-controlled and tool-based |
| Designation of internal arc classification IAC for - Wall-standing arrangement - Free-standing arrangement | IAC A FL 21 kA, 1 s IAC A FLR 21 kA, 1 s |
| Type of accessibility A - F - L - R | Switchgear in closed electrical service location, access "for authorized personnel only" (according to IEC 62271-200) Front Lateral Rear (for free-standing arrangement) |
| Arc test current | Up to 21 kA |
| Test duration | 1 s |

Gost, Russland
Approval 04/2011
| Customer | Country |
| China Light and Power | China/Hongkong |
| Guangzhou Wintop Electrical Development Co., Ltd. | China |
| Vestas Deutschland GmbH | Germany |
| Elektrizitätswerke des Kantons Zürich | Switzerland |
| Beijing Kexingjie Electric Power Co., Ltd. | China |
| EnBW Regional AG | Germany |
| EVN AG | Austria |
| Union Fenosa | Spain |
| Kelag Netz GmbH | Austria |
| Cegedel | Luxemburg |
| E.ON edis AG | Germany |
| Enercon GmbH | Germany |
| Energie Wasser Bern | Switzerland |
| ADDC - Abu Dhabi Distribution Co | Abu Dhabi |
| Siemens s.r.o. | Czech Republic |
| Electricity Authority of Cyprus | Cyprus |
| Energeticke strojirny Brno a.s. | Czech Republic |
| Saudi Aramco | Saudi Arabia |
| Vestas | Germany |
| EVN Bulgaria | Bulgaria |
| Maharashtra State Electricity Board | India |
| Euromax Terminal C.V. | Netherlands |
| Robert Bosch GmbH | Germany |
| Siemens Wind Power A/S | Germany |
| City Solar AG | Germany |
| Airport Mexico City | Mexico |
| Cliente General | Spain |
| ADWEA - Abu Dhabi Water & Electricity Authority | Abu Dhabi |
| K+S Kali GmbH | Germany |
| Berliner Wasserbetriebe | Germany |
| Metro Santiago de Chile | Chile |
| RWE Power AG | Germany |
| Porsche AG | Germany |
| Dr. Ing. h. c. F. Porsche AG | Germany |
Catalogue 8DH10