Under the Main Electrical Vendor (MEV) conceptSiemens as a strategic partner defines with you, thefuture plant operator, the entire spectrum of electricalequipment to be used in advance. This includesfuture maintenance, operations, and other services.
All devices, systems and options are defined and described indetail in the MEV book and then linked in the pre-engineeringphase to create ready-to-use subassemblies with tuned interfaces.This information also includes fixed prices and delivery times –a strategy that provides multiple benefits.