SIPLINK is capable of connecting two or more MV AC nets with different voltages, frequencies, phase angles or neutral point connection.
SIPLINK controls the load flow between connected networks and the reactive power in all connected networks.
SIPLINK - shore-to-ship connectionSIPLINK – the intelligent link from Siemens – offers different combinations of frequencies and voltages for the shore-to-ship connection, primarily of course the future standard-compliant values 6.6 and 11 kV, 50 and 60 Hz.
SIPLINK helps save costs and reduce emissions of CO2, SOx, NOx, fine dust and noise in the harbor.