Siemens uses a systems approach to develop their products. All factors affecting the thermal and emissions performance of the boiler are considered during the design process. As a result of this thorough analysis, all of the products Siemens supplies to resolve your combustion problems will function together effectively and reliably.
The photographs above show flames in a 700 MW boiler with 56 burners firing lignite. Flames are rooted in throat and stable, with low emissions. Left and right photos show flames with OFA closed and open, respectively.
Opti-Flow™ Low NOx Burner U.S. Coal Experience
Siemens is the first low NOx burner supplier to receive contracts for burner retrofits in
China and Australia, burning:
NOx and LOI/UBC levels attained with Opti-Flow™ burners:
Bituminous Coal
Lignite and PRB