Siemens applies the same systems approach to the development of equipment for T-fired boilers as for wall-fired boilers. Further, Siemens’ NOx control philosophy differs from the conventional designs and yields important benefits.
Conventional T-fired low NOx systems use large quantities of overfire air as the primary NOx control. But this can lead to furnace problems.
The following CFD comparisons of baseline and final cases show the improvement attributable to Siemens in three areas of interest.
Results for this 300 MW boiler: no wall slag or corrosion. Therefore, no need to drop load to shed slag, and NOx reduced nearly 50%.
The Opti-Flow™ –T Low NOx Burner System provides modern, effective NOx control for tangentially-fired boilers.