The Siemens gas turbine range has been designed and refined to help you meet the challenges of a dynamic market. Our 15 models with capacities from 4 to 375 MW, are designed with your profitability in mind. Whatever the application, our gas turbines meet the requirements for efficiency, reliability and environmental compatibility, giving low life-cycle costs and the best possible return on investment.
Watch our videos and learn more about our gas turbines with capacities from 4 to 375 MW and our gas turbine manufacturing facilities.
The SGT-300 gas turbine combines advanced technology with a rugged industrial design. The single-shaft version for power generation has a power output of 7.90 MW(e) and is available as a factory-assembled package. The 8.2 MW twin-shaft version is used as a mechanical drive. The SGT-300 is designed to operate on a wide range of gaseous and liquid fuels.
For industrial power generation, this proven gas turbine is particularly well suited to combined heat and power applications. The compact arrangement, its on-site maintainability and inherent reliability have made it the gas turbine of choice for the oil and gas industry.
For mechanical drive applications, like compressor and pump drives in the oil and gas industry, a twin-shaft version of the SGT-300 is used. It offers outstanding reliability, efficiency and maintainability and is designed to operate on a wide range of gaseous and liquid fuels. Designed for applications where speeds and loads vary, the SGT-300 can operate over a range of different demands:
| Power output | 7.90 MW |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Frequency | 50/60 Hz |
| Electrical efficiency | 30.6% |
| Heat rate | 11,773 kJ/kWh (11,158 Btu/kWh) |
| Turbine speed | 14,010 rpm |
| Compressor pressure ratio | 13.7:1 |
| Exhaust gas flow / Temperature | 30.2 kg/s, 542°C (66.6 lb/s, 1008°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 15 ppmV |
| Shaft output | 8.2 MW (11,000bhp) |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Efficiency | 34.6% |
| Heat rate | 10,400 kJ/kWh (7,350 Btu/bhph) |
| Turbine speed | 11,500 rpm |
| Compressor pressure ratio | 13.3:1 |
| Exhaust gas flow / Temperature | 29.0 kg/s, 498°C (63.9 lb/s, 928°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 15 ppmV |
The SGT-300 design is uniquely simple, employing a single twin-bearing rotor with heavy duty casings. This enables full site maintenance. The gas turbine is available with a Dry Low Emissions (DLE) combustion system, providing extremely low NOX levels with both gas and liquid fuels, as well as a full dual-fuel capability.
The SGT-300 is available as a factory-assembled packaged power plant. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.
SGT-300 Gas Turbine for Power Generation
Gas Turbines - Product range from 4 up to 47 MW
Watch our video: SGT-300