The Siemens gas turbine range has been designed and refined to help you meet the challenges of a dynamic market. Our 15 models with capacities from 4 to 375 MW, are designed with your profitability in mind. Whatever the application, our gas turbines meet the requirements for efficiency, reliability and environmental compatibility, giving low life-cycle costs and the best possible return on investment.
Watch our videos and learn more about our gas turbines with capacities from 4 to 375 MW and our gas turbine manufacturing facilities.
The SGT-400 industrial gas turbine is a blend of 25 years experience and the latest combustion technologies. It offers a power output of 12.90 MW(e) for and 13.40 MW for mechanical drive configuration. The gas turbine is equipped with a Dry Low Emissions (DLE) combustion system, achieving low NOX levels with gas and liquid fuels and a full dual-fuel capability.
In power generation the SGT-400 gas turbine benefits from the turbine’s high simple cycle efficiency (nominal: 34.8 %). In cogeneration applications the unit’s consistent, cost-effective power and steam-raising capability contribute to outstandingly high plant efficiencies. As a highly efficient unit the SGT-400 used in the following fields of application:
For mechanical drive applications the SGT-400 gas turbine is a proven unit for driving compressors and pumps, primarily for the oil and gas industry. It offers outstanding reliability, efficiency and maintainability and is designed to operate on a wide range of gaseous and liquid fuels. Designed for applications where speeds and loads vary, the SGT-400 can operate over a range of different demands:
| Power output | 12.90 MW(e) |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Frequency | 50/60 Hz |
| Electrical efficiency | 34.8% |
| Heat rate | 10,355 kJ/kWh (9,815 Btu/kWh) |
| Turbine speed | 9,500 rpm |
| Compressor pressure ratio | 16.8:1 |
| Exhaust gas flow / Temperature | 39.4 kg/s, 555°C (86.8 lb/s, 1,031°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 15 ppmV |
| Shaft output | 13.40 MW (18,000bhp) |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Efficiency | 36.2% |
| Heat rate | 9,943 kJ/kWh (7,028 Btu/bhph) |
| Turbine speed | 9,500 rpm |
| Compressor pressure ratio | 16.8:1 |
| Exhaust gas flow / Temperature | 39.4 kg/s, 555°C (86.8 lb/s, 1,031°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 15 ppmV |
The twin-shaft configuration of the SGT-400 provides excellent speed and load turndown flexibility. The design is uniquely simple, employing a single gas generator rotor with twin bearings and a single-stage overhung turbine. The free power turbine is a two-stage overhung design. Rotors are contained in heavy duty casings which are horizontally and vertically split, allowing full site maintenance. The gas turbine is equipped with a Dry Low Emissions (DLE) combustion system, achieving low NOX levels with gas and liquid fuels and a full dual-fuel capability.
With a power turbine speed of 4,800 to 10,000 rpm, generator or pump drive from the power turbine is usually via a speed-reducing gearbox. Most compressor drive applications can be met without the need for a speed-changing gear.
The SGT-400 is available as a factory-assembled package. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, the generator for power generation and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted. The package is very compact, providing a small footprint and a high power-to-weight ratio.
Brochures
SGT-400 Gas Turbine for Power Generation
SGT-400 Gas Turbine for Mechanical Drive
Gas Turbines - Product range from 4 up to 47 MW