The Siemens gas turbine range has been designed and refined to help you meet the challenges of a dynamic market. Our 15 models with capacities from 4 to 375 MW, are designed with your profitability in mind. Whatever the application, our gas turbines meet the requirements for efficiency, reliability and environmental compatibility, giving low life-cycle costs and the best possible return on investment.
Watch our videos and learn more about our gas turbines with capacities from 4 to 375 MW and our gas turbine manufacturing facilities.
The three shaft industrial gas turbine SGT-500 is a light weight, high efficiency, heavy duty machine. It operates reliably in the 15-20 MW power range and can handle a variety of fuels. For both, industrial power generation and mechanical drive, the SGT-500 is a proven unit. The SGT-500 is available as a factory assembled package and provides an excellent power-to-weight ratio. Moreover, the SGT-500 has successfully undergone a comprehensive test program on heavy fuel oil for marine applications.
Crude Oil Capability
| Power output | 19.10 MW(e) |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Frequency | 50/60 Hz |
| Electrical efficiency | 33.8% |
| Heat rate | 10,664 kJ/kWh (10,107 Btu/kWh) |
| Turbine speed | 3,600 rpm |
| Compressor pressure ratio | 13:1 |
| Exhaust gas flow / Temperature | 97.9 kg/s, 369°C (215.9 lb/s, 697°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 42 ppmV |
| Shaft output | 19.52 MW (26,177bhp) |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Efficiency | 34.5% |
| Heat rate | 10,432 kJ/kWh (7,373 Btu/bhph) |
| Turbine speed | 3,450 rpm |
| Compressor pressure ratio | 13:1 |
| Exhaust gas flow / Temperature | 97.9 kg/s, 369°C (215.9 lb/s, 697°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 42 ppmV |
Maintainability and Availability of Crude Oil Capability
Crude Oil Capability
The modular, compact design of the SGT-500 facilitates easy on-site service – complete modules can be swiftly exchanged. The SGT-500 contains a twin-shaft gas generator: The low pressure axis contains a 10 stage low pressure compressor and a 2 stage low pressure turbine. The high pressure axis contains an 8 stage high pressure compressor and a 1 stage high pressure turbine. The three-stage power turbine speed is 3,600 rpm for power generation and 3,450 rpm for mechanical drive. In order to increase efficiency, a blade tip clearance adjuster is connected between the power turbine stator and rotor. The gas turbine is available with a conventional or Dry Low Emissions (DLE) combustion system. Both systems provide dual fuel capability, the DLE system also providing extremely low NOX levels.
Crude Oil Capability
The SGT-500 is available as a factory assembled package. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator (for PG applications) and all systems mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.
Crude Oil Capability
SGT-500 Gas Turbine for Power Generation
Gas Turbines - Product range from 4 up to 47 MW