The Siemens gas turbine range has been designed and refined to help you meet the challenges of a dynamic market. Our 15 models with capacities from 4 to 375 MW, are designed with your profitability in mind. Whatever the application, our gas turbines meet the requirements for efficiency, reliability and environmental compatibility, giving low life-cycle costs and the best possible return on investment.
Watch our videos and learn more about our gas turbines with capacities from 4 to 375 MW and our gas turbine manufacturing facilities.
Designed for continuous, heavy-duty operation, the SGT-800 is the obvious choice where reliability, harsh environments and low life-cycle costs are key factors. In Power Generation applications the SGT-800 has a power output of 47 MW. It offers easy on-site maintenance and a wide fuel range capability - from liquid fuel to natural gas. Its powerful heat production capability in cogeneration installations makes it the ideal choice for the process industry.
| Power output | ISO 47 MW(e) |
| Fuel | Natural gas / liquid fuel / dual fuel and other fuels capability on request |
| Frequency | 50/60 Hz |
| Electrical efficiency | 37.5% |
| Heat rate | 9,597 kJ/kWh (9,096 Btu/kWh) |
| Turbine speed | 6,608 rpm |
| Compressor pressure ratio | 19:1 |
| Exhaust gas flow / Temperature | 131.5 kg/s, 544°C (289.9 lb/s,1011°F) |
| NOx Emissions (with DLE, corrected to 15% O2 dry) | ≤ 15 ppmV |
The SGT-800 is a single shaft machine with fifteen compressor stages. The first three stages have variable geometry. To minimize leakage over the blade tips, abradable seals are applied to stages four to fifteen. The three stage turbine is built as one module for ease of maintenance and is bolted to the compressor shaft. Turbine stator flanges are air cooled to reduce running clearances and improve efficiency. Its overall design ensures easy service access to the combustor and burners. The cold end of the gas turbine is connected to the generator via speed reduction reducing turbine speed from 6,600 rpm down to 1,500/1,800 rpm. The machine has full Dry Low Emissions (DLE) capability, providing low NOx levels. It can operate on both gas and liquid fuels with on-line switchover between fuels.
The SGT-800 is available as a skidmounted package with single-lift capacity of the main machinery skid. It is easily transported, installed and maintained at site. The package incorporates the gas turbine, gearbox, generator and all mechanical auxiliary systems are mounted on a single underbase. Turbine controls, generator control panel, motor control center for package motors and variable speed drive for starter motor are normally also package-mounted.
SGT-800 Gas Turbine for Power Generation
Gas Turbines - Product range from 4 up to 47 MW