As in simple cycle applications the gas turbine is the main drive for power generation. To improve overall efficiency, exhaust heat from the gas turbine is used to produce steam for the generation of additional electricity by a steam turbine.
Our Siemens combined cycle (SCC®) reference power plants (RPP) provide flexibility for easy selection of options to meet specific site and customer needs. This, together with a pre-designed balance of plant, results in short project lead times. It provides an optimum balance between capital cost, plant performance, and operational and maintenance considerations. Pre-engineered modular options have been developed to further address individual needs, as well as life-cycle cost enhancements.
Our SCC5-4000F 1S reference power plant (RPP) is available in two main variants. These are characterized by the implementation of two different Siemens steam turbines:
The SCC5-4000F 1S RPP is designed around advanced, proven and reliable Siemens equipment, including:
The gas turbine, steam turbine and generator are arranged on a single shaft. A synchronous self-shifting (SSS) clutch is installed between the generator and steam turbine. This provides high operating flexibility and reliability.
| SST5-3000 | SST5-5000 | |
|---|---|---|
| Efficiency: | 58.4% | 58.9% |
| Capacity: | 424 MW | 434 MW |
| Design point: | 15°C | 10°C |
| Cooling: | Cooling tower | Once-through cooling |
The combination of world-class gas and steam turbine and generator technologies with trendsetting power plant system integration results in a highly efficient plant that provides reliable low-cost electricity. The base design of the SCC5-4000F 1S reference plant provides an optimum balance between capital cost, plant performance, and operational and maintenance considerations. Pre-engineered modular options have been developed to further address individual needs. Plant exhaust emissions are minimized by the proven Siemens dry low-NO x hybrid burner ring (HBR) combustion system.