Today, the increasing energy demand and the need for clean power generation leads everyone's mind to the concept of renewable energy sources. With highly efficient, solid and reliable wind turbine Siemens Wind Power offers a solution to meet energy needs and environmental awareness.
Experience from more than 9,800 installed wind turbines
Since 1980, the focus was on developing competitive wind turbines. From the first 22-kW wind turbine up to the MW range turbines of today, the products have helped harnessing the power of wind.
Secure development requires specialist knowledge, and no other wind turbine manufacturer can match the specialist knowledge of Siemens Wind Power. Based on more than 30 years of continous presence in the wind industry, we offer the best-skilled management and engineering staff and the designs of any new product combine the accumulated experience of all the previous turbines with the latest advances in the fields of aerodynamics, structural dynamics, noise reduction and grid performance. The result is a reputation for high quality, logical and solid design and creative details that was founded with the first 22-kW turbines of 1980 and has continuously been increased since then. A reputation that is well deserved by the MW range "workhorses" of today.
The most important resource of Siemens Wind Power is undoubtedly the more than 7,800 employees - their experience, technical know-how and enthusiasm. An experienced management team vouches for continuity and confidence. We offer a unique mix of experience and innovation, wisdom and vision. A mix that makes Siemens Wind Power a reliable supplier and a dependable partner.
The large-scale wind farms developed in recent years require significant project management know-how in order to be completed successfully. Siemens has extensive experience in this field and has, by the timely completion of hundreds of wind farms, including the challenging offshore wind farms, proven itself as a competent supplier of large, complicated projects.
Within the last 25 years, our engineers have developed and improved state-of-the-art wind turbines with superior performance and reliability.
The Siemens IntegralBlades® - a key technology unique in the industry
All blades used for the SWT-1.3-62 and onwards are fitted with Siemens blades manufactured with our patented IntegralBlade® technology. The blades are made of fiberglass-reinforced epoxy resin and their external design represents state-of-the-art wind turbine aerodynamics.
Invented by Siemens Wind Power, the IntegralBlade® technology manufactures wind turbine blades in one piece using a closed process. The glass fiber reinforcement is laid out to dry using a special molding arrangement with a closed outer mold and an expanding inner mold. After completion of the lamination of the glass fiber, the epoxy resin is injected under a vacuum. Following this injection, the blade is hardened at a high temperature while still enclosed in the mold. Once the blade is hardened, it is removed from the outer mold, and the inner mold is collapsed with a vacuum and pulled from the blade. The result is a complete, seamless blade finished in one process. A truly integrated success.
Compared with the traditional processes used by other blade manufacturers, the IntegralBlade® process has several advantages. The process is efficient in manpower and space, requiring only one mold set for the manufacturing cycle. Additionally, there are no issues relating to tolerances between shells and spars. The resulting blade is an integrated structure with no glued joints that act as weak points potentially exposing the structure to cracking, water ingress and lightning.
Since the IntegralBlade® manufacturing process is closed-in, the blade factory offers a clean and attractive work environment. The resins applied to the blade do not release VOCs and the risk of exposure to allergenic compounds is minimal.
Protection from the effects of direct and nearby strikes
The lightning protection of our wind turbines aims to protect from the effects of direct and nearby strikes. Even though protection from lightning can not be wholly assured, our lightning protection system has shown very good performance in wind turbine applications all over the world.
The overall design basis refers to the international standard IEC 61400-24 Lightning Protection Level I.
The components of our wind turbines are protected in various ways:
Based on comprehensive web technologies
The Siemens WebWPS SCADA system is based on comprehensive web technologies, including XML, XSL style sheets, Microsoft Internet Information Server (IIS) and ASP. With its flexible architecture, the system is fairly easy to adapt to project-specific requirements, customized data and report formats. The web server on site generates reports and stores historical data and remote terminals can be connected via modem, routers or an Ethernet network.
Communication Network
On site, the SCADA system and the wind turbines are linked with an internal communication network using optical fiber cables (preferably single-mode). Depending on the site layout, the network is split into loops each consisting of 8 to 10 turbines.
WebWPS Software
The main component of the WebWPS software is installed on the site server.
It has three distinct parts:
Status Views
A detailed view of a specific turbine will typically present the following data:
Reports
The WebWPS SCADA system provides both standardized and customized reports. All of them can be easily exported to Excel allowing quick analysis of these reports within customer organization. Some of the "standards" include:
Comply with all currently valid grid code requirements on relevant markets
Our proprietary NetConverter® power conversion system allows generator operation at variable speed, frequency and voltage while supplying power at constant frequency and voltage to the MV transformer.
The generator is connected to the MV transformer with NetConverter® power conversion system. This system provides maximum flexibility in the turbine response to voltage and frequency requirements, fault conditions, etc. and can be adapted to meet the requirements of relevant grid codes.
The power conversion system uses a number of modular water-cooled converter units in parallel mounting for easy maintenance.
Limitation of the power output in high winds is necessary
Limitation of the power output in high winds is necessary on all wind turbines, otherwise the turbine will be overloaded.
Siemens offers two types of power limitation, stall regulation and pitch regulation. Both methods are based on the continuous adjustment of the pitch setting of the blades relative to the hub. Each blade has its own hydraulic actuator unit with position feedback, ensuring continuous stable operation.
A reliable product and a well-run service organization help to ensure that wind turbines are a good investment. In addition to their strong and reliable basic construction, all Siemens turbines are accompanied by a comprehensive guarantee. This ensures that the customers know that their turbine will provide the best possible operational reliability both during the guarantee period and beyond.
The Siemens SWT-2.3-113 wind turbine is the ultimate choice for low to moderate wind conditions. The revolutionary direct drive generator and the new, optimized Quantum Blade are paired to extract as much energy as possible from the wind.
Efficient. Quiet. Robust and reliable. The Siemens SWT-2.3-113 is the new benchmark wind turbine for low to medium wind speeds. As a result of more than 30 years of research and development, it is designed to harvest more energy out of moderate wind conditions than anyone thought possible.
The SWT-2.3-113 is built around the same revolutionizing direct drive generator as the SWT-3.0-101. The direct drive turbine offers exceptional reliability and efficiency – with only 50% of the parts normally required for a conventional wind turbine. By using the same proven design and sharing the majority of components with its larger sibling, production costs and lead times can be kept down.
The Quantum Blade combines exceptional aerodynamic performance with patented manufacturing technology. Based on innovative aerodynamic solutions in the root and tip sections, the Quantum Blade offers maximum efficiency at low to medium wind speeds.
Simplicity is the ultimate sophistication. With the simple and robust direct drive concept with 50% fewer parts, the SWT-2.3-113 wind turbine is designed for maximum availability. Furthermore, the spacious nacelle and the ergonomic working conditions facilitate
| Type | 3-bladed, horizontal axis |
| Position | Upwind |
| Diameter | 113 m |
| Swept area | 10,000 m2 |
| Speed range | 6–13 rpm |
| Power regulation | Pitch regulation with variable speed |
| Rotor tilt | 6 degrees |
| Type | Self-supporting |
| Blade length | 55 m |
| Tip chord | 0.63 m |
| Root chord | 4.2 m |
| Aerodynamic profile | NB 1-7, SWPNA1_XX12, FFAxxx |
| Material | GRE |
| Surface gloss | Semi-gloss, <30 / ISO2813 |
| Surface colour | Light grey, RAL 7035 |
| Type | Full span pitching |
| Activation | Active, hydraulic |
| Load-supporting parts | |
| Hub | Nodular cast iron |
| Main shaft | Cast |
| Nacelle bed plate | Cast |
| Type | Hydraulic disc brake |
| Position | Generator rear end |
| Number of callipers | 3 |
| Type | Totally enclosed |
| Surface gloss | Silk mat, 30–40 / ISO2813 |
| Colour | Light grey, RAL 7035 |
| Nominal power | 2,300 kW |
| Voltage | 690 V |
| Frequency | 50 Hz or 60 Hz |
| Type | Active |
| Yaw bearing | Externally geared |
| Yaw drive | 8 (optional 10) electric gear motors |
| Yaw brake | Passive friction brake |
| Type | Microprocessor |
| SCADA system | WPS |
| Controller designation | SWTC, STC-1, SCS-1 |
| Type | Cylindrical and/or tapered tubular |
| Hub height | 99.5 m or site-specific |
| Corrosion protection | Painted |
| Surface gloss | Semi-gloss, 25–45 / ISO2813 |
| Colour | Light grey, RAL 7035 |
| Cut-in wind speed | 3 m/s |
| Nominal power at | 12–13 m/s |
| Cut-out wind speed | 25 m/s |
| Maximum 3 s gust | 59.5 m/s (IEC version) |
| Rotor | 66,700 kg |
| Nacelle | 73,000 kg |
| Tower | Site-specific |
Siemens direct drive technology and the Quantum Blade represent groundbreaking wind turbine design and technology. The result of these two key innovations is a turbine with maximum efficiency and reliability, which helps to enable a solid return on investment.
The Siemens direct drive design incorporates a permanent magnet generator with fewer moving parts than ever before. The simple permanent magnet design offers increased efficiency directly by minimizing energy losses and indirectly by reducing maintenance needs. The outer rotor arrangement leads to a more compact and lightweight generator, making transportation and installation easier and faster.
The new generation of Siemens wind turbine blades is lighter than previous designs but retains the superior strength known from earlier generations of blades. Thanks to unique airfoils and redesigned tip and root sections, the blade offers superior performance at low to medium wind speeds. The root section uses Siemens “flatback” profiles to minimize root leakage and provide higher lift. The tip has also undergone a fine-tuning process to give enhanced lift and acoustic performance.
Like other Siemens blades, the Quantum Blades are manufactured in Siemens proprietary IntegralBlade® process. Each blade is moulded in one single production step from fiberglass-reinforced epoxy resin, resulting in a stronger, lighter blade without any joints.
With a low 105 dB noise level, the SWT-2.3-113 is one of the quietest wind turbines on the market. As a result, this turbine type has an extremely high ratio of energy output per noise affected area, resulting in fewer disturbances to people and wildlife.
The Siemens NetConverter® is designed for maximum flexibility in the turbine’s response to voltage and frequency variations, fault ride-through capability and output adjustment. The advanced wind farm control system provides state-of-the-art fleet management.