Today, the increasing energy demand and the need for clean power generation leads everyone's mind to the concept of renewable energy sources. With highly efficient, solid and reliable wind turbine Siemens Wind Power offers a solution to meet energy needs and environmental awareness.
Experience from more than 9,800 installed wind turbines
Since 1980, the focus was on developing competitive wind turbines. From the first 22-kW wind turbine up to the MW range turbines of today, the products have helped harnessing the power of wind.
Secure development requires specialist knowledge, and no other wind turbine manufacturer can match the specialist knowledge of Siemens Wind Power. Based on more than 30 years of continous presence in the wind industry, we offer the best-skilled management and engineering staff and the designs of any new product combine the accumulated experience of all the previous turbines with the latest advances in the fields of aerodynamics, structural dynamics, noise reduction and grid performance. The result is a reputation for high quality, logical and solid design and creative details that was founded with the first 22-kW turbines of 1980 and has continuously been increased since then. A reputation that is well deserved by the MW range "workhorses" of today.
The most important resource of Siemens Wind Power is undoubtedly the more than 7,800 employees - their experience, technical know-how and enthusiasm. An experienced management team vouches for continuity and confidence. We offer a unique mix of experience and innovation, wisdom and vision. A mix that makes Siemens Wind Power a reliable supplier and a dependable partner.
The large-scale wind farms developed in recent years require significant project management know-how in order to be completed successfully. Siemens has extensive experience in this field and has, by the timely completion of hundreds of wind farms, including the challenging offshore wind farms, proven itself as a competent supplier of large, complicated projects.
Within the last 25 years, our engineers have developed and improved state-of-the-art wind turbines with superior performance and reliability.
The Siemens IntegralBlades® - a key technology unique in the industry
All blades used for the SWT-1.3-62 and onwards are fitted with Siemens blades manufactured with our patented IntegralBlade® technology. The blades are made of fiberglass-reinforced epoxy resin and their external design represents state-of-the-art wind turbine aerodynamics.
Invented by Siemens Wind Power, the IntegralBlade® technology manufactures wind turbine blades in one piece using a closed process. The glass fiber reinforcement is laid out to dry using a special molding arrangement with a closed outer mold and an expanding inner mold. After completion of the lamination of the glass fiber, the epoxy resin is injected under a vacuum. Following this injection, the blade is hardened at a high temperature while still enclosed in the mold. Once the blade is hardened, it is removed from the outer mold, and the inner mold is collapsed with a vacuum and pulled from the blade. The result is a complete, seamless blade finished in one process. A truly integrated success.
Compared with the traditional processes used by other blade manufacturers, the IntegralBlade® process has several advantages. The process is efficient in manpower and space, requiring only one mold set for the manufacturing cycle. Additionally, there are no issues relating to tolerances between shells and spars. The resulting blade is an integrated structure with no glued joints that act as weak points potentially exposing the structure to cracking, water ingress and lightning.
Since the IntegralBlade® manufacturing process is closed-in, the blade factory offers a clean and attractive work environment. The resins applied to the blade do not release VOCs and the risk of exposure to allergenic compounds is minimal.
Protection from the effects of direct and nearby strikes
The lightning protection of our wind turbines aims to protect from the effects of direct and nearby strikes. Even though protection from lightning can not be wholly assured, our lightning protection system has shown very good performance in wind turbine applications all over the world.
The overall design basis refers to the international standard IEC 61400-24 Lightning Protection Level I.
The components of our wind turbines are protected in various ways:
Based on comprehensive web technologies
The Siemens WebWPS SCADA system is based on comprehensive web technologies, including XML, XSL style sheets, Microsoft Internet Information Server (IIS) and ASP. With its flexible architecture, the system is fairly easy to adapt to project-specific requirements, customized data and report formats. The web server on site generates reports and stores historical data and remote terminals can be connected via modem, routers or an Ethernet network.
Communication Network
On site, the SCADA system and the wind turbines are linked with an internal communication network using optical fiber cables (preferably single-mode). Depending on the site layout, the network is split into loops each consisting of 8 to 10 turbines.
WebWPS Software
The main component of the WebWPS software is installed on the site server.
It has three distinct parts:
Status Views
A detailed view of a specific turbine will typically present the following data:
Reports
The WebWPS SCADA system provides both standardized and customized reports. All of them can be easily exported to Excel allowing quick analysis of these reports within customer organization. Some of the "standards" include:
Comply with all currently valid grid code requirements on relevant markets
Our proprietary NetConverter® power conversion system allows generator operation at variable speed, frequency and voltage while supplying power at constant frequency and voltage to the MV transformer.
The generator is connected to the MV transformer with NetConverter® power conversion system. This system provides maximum flexibility in the turbine response to voltage and frequency requirements, fault conditions, etc. and can be adapted to meet the requirements of relevant grid codes.
The power conversion system uses a number of modular water-cooled converter units in parallel mounting for easy maintenance.
Limitation of the power output in high winds is necessary
Limitation of the power output in high winds is necessary on all wind turbines, otherwise the turbine will be overloaded.
Siemens offers two types of power limitation, stall regulation and pitch regulation. Both methods are based on the continuous adjustment of the pitch setting of the blades relative to the hub. Each blade has its own hydraulic actuator unit with position feedback, ensuring continuous stable operation.
A reliable product and a well-run service organization help to ensure that wind turbines are a good investment. In addition to their strong and reliable basic construction, all Siemens turbines are accompanied by a comprehensive guarantee. This ensures that the customers know that their turbine will provide the best possible operational reliability both during the guarantee period and beyond.
The SWT-2.3-93 wind turbine is a variable-speed version of the standard SWT-2.3-82, a preferred solution for utilities and other large developers. The SWT-2.3-93 version has a larger rotor and provides superior economy at sites with moderate average wind speeds.
The rotor of the SWT-2.3-93 turbine is a three-blade cantilevered construction, mounted upwind of the tower. The power output is controlled by pitch regulation.
The blades are made of fiberglass-reinforced epoxy resin and are manufactured by Siemens in a single operation, using our patented IntegralBlade® process. No glue joints between spars and shells, no weak points, no easy access for water or lightning. The aerodynamic design of the blades represents state-of-the-art wind turbine technology, and the blades have been thoroughly tested at Siemens' test site under both static and dynamic loadings. The blades are mounted on pitch bearings and can be feathered 80 degrees for shutdown purposes. Each blade has its own independent fail-safe pitching mechanism capable of feathering the blade under any operating condition, and allowing fine-tuning to maximize power output.
The gearbox is a custom-built three-stage planetary-helical design, mounted on the nacelle with flexible rubber bushings, thereby providing a compact high-performance construction and the lowest possible noise level. The gearbox is fitted with a fail-safe mechanical brake at the high-speed shaft.
The generator rotor construction and stator windings are specially designed for high efficiency at partial loads. The generator is fitted with a separate thermostat-controlled ventilation arrangement, and by ensuring a very efficient cooling, the generator can be operated at temperatures well below the normal level of the standard insulation class, thereby providing the best possible lifetime of the winding insulation.
The SWT-2.3-93 turbine is mounted on a tapered tubular steel tower. The tower has internal ascent and direct access to the yaw system and nacelle.
The turbine controller is a microprocessor-based industrial controller, similar to the type used in other Siemens wind turbines. The controller is complete with switchgear and protection devices. It is self-diagnosing and has a keyboard and display for easy readout of status and for adjustment of settings.
The wind turbine operates automatically, self-starting when the wind reaches an average speed of about 3–5 m/s. The output increases approximately linearly with the wind speed until the wind reaches 13–14 m/s. At that point, the power is regulated at rated power. If the average wind speed exceeds the maximum operational limit of 25 m/s, the turbine is shut down by feathering of the blades. When the wind drops back below the restart speed, the safety systems reset automatically.
The turbine has several redundant levels in the safety system, including an independent pitch system for each of the blades, and as a result, the turbine can shut down safely from any operational condition.
The turbine is equipped with the unique WebWPS SCADA system. The system offers long-distance control and a variety of status views and useful reports from a standard internet web browser.
The SWT-2.3-93 turbine is fitted with our proprietary NetConverter® system that is compliant with even very demanding grid codes. The NetConverter® system has ride-through capability for all normal faults.
| Type | 3-bladed, horizontal axis |
| Position | Upwind |
| Diameter | 93 m |
| Swept area | 6,800 m² |
| Rotor speed | 6-16 rpm |
| Power regulation | Pitch regulation |
| Rotor tilt | 6 degrees |
| Type | Self-supporting |
| Blade length | 45 m |
| Tip chord | 0.8 m |
| Root chord | 3.5 m |
| Aerodynamic profile | NACA 63.xxx, FFAxxx |
| Material | GRE |
| Surface gloss | Semi-matt, <30/ ISO 2813 |
| Surface color | Light grey, RAL 7035 |
| Type | Full span pitching |
| Activation | Active, hydraulic |
| Hub | Nodular cast iron |
| Main bearings | Spherical roller bearing |
| Transmission shaft | Alloy steel |
| Nacelle bedplate | Steel |
| Coupling hub - shaft | Flange |
| Coupling shaft - gearbox | Shrink disc |
| Gearbox type | 3-stage planetary-helical |
| Gearbox ratio | 1:91 |
| Gearbox lubrication | Splash / forced lubrication |
| Oil volume | Approx. 400 l |
| Gearbox cooling | Separate oil cooler |
| Gearbox designation | PEAB 4456 |
| Gearbox manufacturer | Winergy AG |
| Coupling gear - generator | Double flexible coupling |
| Type | Hydraulic disc brake |
| Position | High-speed shaft |
| Number of calipers | 2 |
| Type | Asynchronous |
| Nominal power | 2,300 kW |
| Synchronous speed | 1,500 rpm |
| Voltage | 690 V |
| Frequency | 50 Hz |
| Protection | IP54 |
| Cooling | Integrated heat exchanger |
| Insulation class | F |
| Generator designation | AMA 500L4 BAYH |
| Type | Totally enclosed |
| Material | Steel |
| Type | Active |
| Yaw bearing | Externally geared slew ring |
| Yaw drive | Eight electrical gear motors |
| Yaw brake | Passive friction brake |
| Type | Microprocessor |
| SCADA system | WPS via modem |
| Controller designation | KK WTC 3.0 |
| Type | Cylindrical or tapered tubular steel tower |
| Hub heights | 80 m or site-specific |
| Corrosion protection | Painted |
| Surface gloss | Semi gloss, 30-50 / ISO 2813 |
| Surface color | Light grey, RAL 7035 |
| Cut-in wind speed | 4 m/s |
| Nominal power at approx. | 13-14 m/s |
| Cut-out wind speed | 25 m/s |
| Maximum 2 s gust | 55 m/s (standard version) 59.5 m/s (special version) |
| Rotor | 60 t |
| Nacelle excl. rotor | 82 t |
| Tower (80 m) | 162 t |

Nacelle Arrangement
| 1 Spinner | 11 Generator |
| 2 Spinner bracket | 12 Service crane |
| 3 Blade | 13 Meteorological sensors |
| 4 Pitch bearing | 14 Tower |
| 5 Rotor hub | 15 Yaw ring |
| 6 Main bearing | 16 Yaw gear |
| 7 Main shaft | 17 Nacelle bedplate |
| 8 Gearbox | 18 Oil filter |
| 9 Brake disc | 19 Canopy |
| 10 Coupling | 20 Generator fan |