Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
| Power output | up to 110 kW |
| Gas pressure | up to 70 bar(a) / 1,015 psi |
| Gas flow rates | up to 15,000 m³/h / 530,000 ft³/h |
| Turbine wheel diameter | 400 mm / 15.75 in |
Brochure: Steam Turbines - Product range up to 10 MW