Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
The SST-060 stand out by rugged design and renowned reliability even under the most severe operating conditions. They are ideal for saturated steam service. Their suitability for use as condensation or back-pressure turbines in combination with various integral gears modules opens up a broad application range.
| Power output | up to 6 MW |
| Inlet pressure | up to 131 bar (a) / 1,900 psi |
| Inlet temperature dry saturated steam | up to 530 °C / 985 °F |
| Speed | according to driven machine |
| Exhaust pressure | Back pressure: up to 29 bar (a) / 420 psi or vacuum |
All data are approximate and project-related.
*turbine only
For steam turbines of the former Kühnle, Kopp & Kausch Group, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Our service for the steam turbine SST-060:
Brochure: Steam Turbines - Product range up to 10 MW