Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
Back pressure or condensing turbines, where the steam path is adapted to the needs of the individual customer, provide an optimal solution when medium pressure and temperature conditions are available.
| Power output | up to 8.5 MW |
| Rotational speed | up to 7,500 rpm |
| Inlet steam pressure | up to 65 bar / 945 psi |
| Inlet steam temperature | 480 °C / 895 °F |
| Exhaust pressure | Back pressure: up to 10 bar (a) / 145 psi; Condensing: up to 1 bar / 14.5 psi |
| Exhaust area | 0.22 m² / 2.4 sq.ft. |
All data are approximate and project-related.
The single body turbine SST-100 is designed for high thermoflexibility, permitting short start-up times and rapid load changes.
The condensing turbine design is derived from the back pressure version. However, there are some design differences, for example:
For SST-100 steam turbines, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Our service for the steam turbine SST-100:
Brochure: Steam Turbines - Product range up to 250 MW