Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
| Power output | up to 7 MW |
| Inlet pressure | up to 131 bar (a) / 1,900 psi |
| Inlet temperature dry saturated steam | up to 530°C / 985°F |
| Speed | according to driven machine |
| Exhaust pressure | back pressure or vacuum |
All data are approximate and project-related
For steam turbines of the former Kühnle, Kopp & Kausch Group, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Our service for the steam turbine SST-110:
Brochure: Steam Turbines - Product range up to 10 MW