Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
The SST-200 is a single-casing steam turbine in a packaged base frame-mounted design. Developed to achieve high efficiency for generator drives combined with high reliability for mechanical drives, the SST-200 is characterized by easy handling.
Both back pressure and condensing turbines, with and without extraction or bleed points, are characterized by a robust layout, essential for driving compressors, pumps and fans in the chemical and petrochemical industry. Some specific applications:
| Power output | up to 10 MW |
| Inlet steam pressure | up to 110 bar / 1,595 psi |
| Inlet steam temperature | 520 °C / 968 °F |
| Bleed | up to 60 bar / 870 psi |
| Controlled Extraction | |
| Pressure | up to 16 bar / 232 psi |
| Temperature | up to 350 °C / 562 °F |
| Exhaust area | 0.22 m² / 2.4 sq. ft. |
| Exhaust Pressure | |
| Back pressure | up to 16 bar / 232 psi |
| Condensing | up to 0.25 bar / 3.6 psi |
| Exhaust area | 0.17 - 0,34 m² / 1.8 – 3.7 sq. ft. |
All data are approximate and project-related.

The turbine casing and casing components of the SST-200 are designed to permit short start-up times. For generator drive, there is a possibility of conventional arrangement with integrated generator, since this provides high efficiency together with a very compact arrangement.
Back pressure or condensing applications with internally controlled extraction and possibility of several bleeds allow the selection of optimal solutions for the majority of industrial applications. Internally controlled extraction gives high efficiency over a wide range of flow. A multi-stage control valve system incorporating very few and well protected parts ascertains reliable steam flow control and good steam consumption. Both back pressure and condensing turbines are available with upward or downward exhaust.
Each of the industrial steam turbines is available as a freestanding machine or as a package which includes generator (or another driven machine), gearbox, and all other auxiliary systems, normally mounted on a base frame. We can deliver each of our machines with the configuration that fits best to your needs.
Length (L): 4 m / 13.1 ft.*
Width (W): 2 m / 6.5 ft.*
Height (H): 2.5 m / 8.2 ft.*
Base frame weight: 18 tons
*turbine skid only
For SST-200 steam turbines, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Our service for the steam turbine SST-200:
Brochure: Steam Turbines - Product range up to 250 MW