Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
| Power output | up to 50 MW |
| Inlet steam pressure | up to 120 bar / 1,740 psi |
| Inlet steam temperature | up to 520 °C / 970 °F |
| Bleed | up to 60 bar / 870 psi |
| Controlled Extraction | |
| Pressure | up to 45 bar / 653 psi |
| Temperature | up to 400 °C / 750 °F |
| Exhaust Pressure | |
| Back pressure | up to 16 bar / 230 psi |
| Condensing | up to 0.3 bar / 4.4 psi |
| Exhaust area | 0.28 - 1.6 m² / 3.0 – 17.2 sq. ft. |
All data are approximate and project-related.
The single casing turbine with horizontal joint flange has a symmetrical casing, which allows short start-up times and quick load changes. It has a compact and flexible design with a high degree of standardization.
Internal valve arrangements, controlling the steam flow to the back end of the turbine, are used to maintain constant process steam extraction pressures over a wide flow range. The SST-300 rotor is of solid forging, and is fitted with resonance-proof blading, the reliability of which is further enhanced by a combination of shrouded blade tips and low static steam-bending stresses that keep the total stress load on the blades to acceptable levels. The reduction gears are taken from the existing range of world-class gear manufacturers and have proven high reliability and performance.
All components and auxiliaries are mounted are installed on a common base frame, including the components of the oil system.
The SST-300 base frame packaged unit can either be placed on a simple ground level concrete block foundation or on an elevated foundation. The SST-300 series can be equipped with upward, downward or axial exhaust orientation to fit with the selected installation arrangement.
| 1. Steam turbine | 4. Base frame |
| 2. Speed reduction gear | 5. Condenser |
| 3. Generator |
Length (L): 12 m / 39 ft.
Width (W): 4 m / 13.4 ft.
Height (H): 5 m / 16.4 ft.
For SST-300 steam turbines, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Our service for the steam turbine SST-300:
Brochure: Steam Turbines - Product range up to 250 MW
Brochure - SST-300 Industrial Steam Turbines