Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
This compact arrangement utilities a two-cylinder design and axial exhaust applicable for combined cycle with the latest gas turbine technology.
It features a separate high-pressure (H) cylinder and combined intermediate-pressure/low-pressure (IL) cylinder with single flow axial exhaust for 50 and 60 Hz and enables a power output from 90 to 250 MW.
| Output Range | 90 MW to 250 MW |
| Main Steam | Temperature: Typically 565° C / 1049° F Pressure: Up to 177 bar/ 2567 psi |
| Reheat Steam | Temperature: Typically 565° C / 1049° F |
| Exhaust Areas | 50 Hz: 5 m² to 16 m² 27.5 inches to 56 inches* 60 Hz: 4.4 m² to 11.1 m² 24 inches to 47 inches* |
| * Last blade profile length |
Siemens Steam Turbine Packages are the result of long-lasting experience and dynamic engineering. With base design and base scope the packages can be used in combined cycle and / or conventional steam.
SST-PAC 3000 is used in combined cycle generation and enables an output range up to 250 MW.
Steam Turbine SST-3000 Series
Products for cleaner fossil power generation