Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
The SST-400 is a single casing steam turbine, providing geared drive to 1,500 or 1,800 rpm generators. It has a power output up to 65 MW. The modular package design allows a wide variety of configurations to satisfy the industrial customer's individual needs in the most economical way. The utilization of selected proven components assures high reliability and easy maintenance.
The SST-400 GEO is a derivative of the SST-400 turbine, optimized for the harsh conditions of geothermal steam cycles. The SST-400 GEO is used in geothermal applications with superheated direct steam, flash or combined cycle, offering an outstanding reliability, flexibility and economy of operation.
The SST-400 GEO combines the proven turbine casing of the Siemens turbine as well as the steam turboset accessories (gears, generator, base frame) with the geothermal steam path and moisture removal features of the TurboCare Magma turbine family.
| Power output | 50 or 60 Hz, up to 65 MW |
| Speed range | 3000-8000 rpm |
| Live steam conditions | |
| Pressure | up to 140 bar / 2030 psi |
| Temperature | up to 540°C / 1004°F |
| Hot reheat conditions | |
| Pressure | up to 30 bar / 435 psi |
| Temperature | up to 450°C / 842°F |
| Bleed | up to 60 bar / 870 psi |
| Controlled extraction | |
| Pressure | up to 45 bar |
| Temperature | up to 450°C / 842°F |
| Exhaust steam conditions | |
| Back pressure | up to 25 bar / 363 psi |
| District heating | up to 3 bar / 43 psi |
| Condensing | up to 0.6 bar / 8.7 psi |
All data are approximate and project-related.
| Power output | |
| Condensing | 50 or 60 Hz, 5-55 MW |
| Non-condensing | 50 or 60 Hz, 5-60 MW |
| Speed range | 3000-6000 rpm |
| Live steam conditions | |
| Pressure | up to 12 bar / 175 psi |
| Temperature | up to 250°C / 482°F |
| Exhaust steam conditions | |
| Condensing | up to 0.4 bar / 5.8 psi |
| Non-condensing | up to 1.4 bar / 20 psi |
Back pressure or condensing operation with up to two internally controlled extractions and possibility of several bleeds allow the selection of optimal solutions for the majority of industrial applications. The design of the exhaust blades allows large exhaust areas with high thermodynamic efficiency and reliability. The blading design guarantees high efficiency, giving the customer highly flexible plant operation. The symmetrical casing design with horizontal joint flange allows short start-up times and rapid load changes.
The SST-400 GEO turbine combines the proven turbine casing of the Siemens SST-400 as well as the steam turboset accessories (gears, generator, base frame) with the geothermal steam path and moisture removal features of the TurboCare Magma turbine family.
High performance butterfly control and trip valves are designed for demanding geothermal steam environment. These components are an integral part of the control, monitoring and safety system that utilize the operator friendly SIMATIC S7 that easily interfaces with plant DCS.
These systems have been designed to meet the demanding EC and international safety standards and leverage the strength of Siemens and TurboCare.
The SST-400 single casing, modular package design allows a wide variety of configurations to satisfy individual customer needs in the most economical way. The SST-400 series can be equipped with upward, downward or axial exhaust orientation to fit with the selected installation. The turbine base frame can be combined with standardized gearbox-oil units and four pole generators to a turboset. The turbine base frame and gearbox / oil unit are fully assembled in the workshop before being shipped to the site.
| 1. Steam turbine | 4. Foundation |
| 2. Speed reduction gear | 5. Condenser |
| 3. Generator |
Length (L): 18 m / 59 ft.
Width (W): 8.5 m / 28 ft.
Height (H): 5.5 m / 18 ft.
For SST-400 steam turbines, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Our service for the steam turbine SST-400:
Brochure: Steam Turbines - Product range up to 250 MW
Brochure: