Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
The SST-5000 features a combined high-pressure/intermediate-pressure(HI) cylinder and at least one double flow-low-pressure (L) cylinder with down, double-side or single-side exhaust.
Two arrangements are available: High level arrangement with down exhaust and low level arrangement with single or double side exhaust. It can be operated in combined cycle and conventional sub-critical steam power plants for 50 and 60 Hz and enables a power output from 120 to 750 MW.
| Output Range for Combined Cycle Applications for Conventional Steam Applications | 120 MW to 500 MW 120 MW to 750 MW |
| Main Steam | Temperature: Up to 600° C / 1112° F Pressure: Up to 190 bar/ 2756 psi |
| Reheat Steam | Temperature: Up to 600° C / 1112° F |
| Exhaust Areas | 50 Hz: 5 m² to 16 m² 27.5 inches to 56 inches* 60 Hz: 4.4 m² to 11.1 m² 24 inches to 47 inches* |
| * Last blade profile length |
Siemens Steam Turbine Packages are the result of long-lasting experience and dynamic engineering. With base design and base scope the packages can be used in combined cycle and / or conventional steam.
SST-PAC 5000 is used in combined cycle generation as well as in conventional steam generation and enables an output range up to 750 MW.
Steam Turbine SST-5000 Series
Products for cleaner fossil power generation