Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
| Output Range for Conventional Steam Applications | Up to 1200 MW |
| Main Steam | Temperature: Typically 600° C / 1112° F Pressure: Up to 300 bar/ 4351 psi |
| Reheat Steam | Temperature: Typically 620° C / 1148° F |
| Exhaust Areas | 50 Hz: 5 m² to 16 m² 27.5 inches to 56 inches* 60 Hz: 4.4 m² to 11.1 m² 24 inches to 47 inches* |
| * Last blade profile length |
Siemens Steam Turbine Packages are the result of long-lasting experience and dynamic engineering. With base design and base scope the packages can be used in combined cycle and / or conventional steam.
SST-PAC 6000 is typically used in conventional steam generation and enables an output range up to 1200 MW.
Steam Turbines SST-6000 Series
Products for cleaner fossil power generation