The SGT6-2000E is characterized by extremely good rapid startup properties, very high reliability and availability as well as lenient fuel quality requirements. Since 1989 over 75 units have been installed world-wide. Together the fleet has more than 4.300.000 EOH. This gas turbine underwent several design versions over this time.
Over the last years the worldwide demand for power has been growing continuously. Siemens anticipated and reacted to the needs of the market by further developing its simple and combined cycle power plant technologies for the SGT6-2000E and providing a full range of performance enhancements.
To maintain the competitiveness of your operating assets, we offer the latest technologies to enhance your operating plant performance, reliability, availability and flexibility.
Wet Compression has been a reliable and proven method of injecting water into the gas turbine inlet. Wet Compression is perfectly suited for upgrading peak load machines. A power increase can help you take fuller advantage of high peak load electricity prices. Wet Compression is designed to increase the power output of the gas turbine by reducing compressor inlet temperatures, intercooling the compressor and increasing mass flow throughout the turbine.
Wet Compression can be an effective system for recovering power loss experienced at high ambient temperature. The mutual occurrence of peak load electricity demand and high ambient temperature make Wet Compression more beneficial and valuable.
Benefits can include:
These benefits can lead to the ability to produce more power in peaking and base load operation.
Wet Compression is largely independent of the ambient relative humidity. While somewhat higher performance improvement can be available in a very hot dry climate, Wet Compression can also be very effective at times of high humidity.
*) Actual results may vary
Besides a diligent original equipment manufacturer assessment of the gas turbine and the involved power plant components, the scope of this modernization includes:
Installation and commissioning of Wet Compression can require an outage from one to three weeks depending on plant and gas turbine configuration. We offer a full range of field service capabilities to help you manage your maintenance and outage schedules.
Siemens Energy has successfully implemented Wet Compression in a variety of gas turbines throughout the world:
35 Wet Compression systems for SGT6-2000E (V84.2), SGT6-3000E (W501D5/D5A) and SGT6-5000F (W501F-FC+).
Four Wet Compression systems for SGT5-2000E (V94.2); installed since 2004.
Two Wet Compression systems for SGT5-2000E (V94.2).