The SST-050 is a single-stage, backpressure steam turbine in which the flow passes axially through the blading. It is mainly used as a power source for pumps or fans and especially as a stand-by unit with quick-start capability.
To help you make your operating assets more profitable, we offer the latest technologies to enhance your operating plant performance, reliability, availability and flexibility.
The external condition is to be documented by a visual inspection.
- of pipe and casing flanges
- of shaft seal over leak, gland, vapor, and seal steam outlet
- of valve packings and steam traps to water drains
- bearing pedestal or gear joint areas, oil collector,
- flanges, boltings, pipes, filters, coolers
- servo motors, pressure actuators, trip mechanisms
- steam data
- oil data
- bearing data
- performance data
- cooler data