The SST-400 is a single casing steam turbine, providing geared drive to 1,500 or 1,800 rpm generators. It has a power output up to 65 MW. The modular package design allows a wide variety of configurations to satisfy the industrial customer's individual needs in the most economical way. The utilization of selected proven components assures high reliability and easy maintenance.
For SST-400 steam turbines, Siemens feature a major portfolio of service solutions and products to help optimize efficient plant operation.
This service can include:
Crack examination preferably using magnetic particle method, but liquid penetrant method also available, including:
Wall thickness measurements
Hardness measurements