The forces driving energy market liberalization and privatization are changing the world of energy supply. Consequently, the business focus of the energy supply has shifted from supply reliability and cost minimization to competitiveness and optimization of earnings, which have become today's dominant factors and will remain so well in the future.
Today, energy supply companies are facing major challenges including competition, customer retention and satisfaction, and shareholder value. They must react quickly and flexibly to new requirements and changing market conditions. But they can only meet these challenges by reengineering and optimizing their existing business processes.
Siemens is the leading supplier for energy management and automation solutions in regulated and deregulated markets for:
Our understanding of your business processes - based on the experience gained from an installed base of more than 1800 control systems - enables us to ensure and consolidate your success. Meeting your needs is our business; we offer a comprehensive range of innovative, integrated and modular solutions, advanced technology, fast delivery and open systems. Our spectrum of solutions encompasses a wide spectrum of needs.
The Spectrum Power TG SCADA system includes a component to store data from the real-time database of your Spectrum Power TG energy management system to an offline data store. The offline data store is a common OLE and ODBC compliant relational database. This feature allows users to evaluate and report data with popular office software such as Microsoft Excel or Access, and easily distribute data throughout the enterprise.
Add supporting applications to further extend the capability of your Spectrum Power TG SCADA system:
Spectrum Power TG is the most reliable, scalable, flexible, highly available, supervisory control and data acquisition (SCADA) system on the market for electric, gas, and water utilities and railways. Optional modular components add powerful energy management applications for generation, transmission, and distribution.
The Spectrum Power TG system is designed to accommodate a broad range of utility networks. It is completely platform-neutral; available on Microsoft Windows®, Tru64 Unix®, and Red Hat Linux®.
Security enhancements help utilities comply with NERC’s Urgent Action 1200 Cyber Security requirements.
Our network system delivers the performance you expect from a system designed and optimized for utility network management.
Spectrum Power TG is an industry proven energy management system (EMS) designed and optimized specifically for utility power systems to deliver unsurpassed performance and reliability.
Our product platform architecture is infinitely scalable. Our systems encompass the entire range of depth and complexity—from a single substation to 3000+ RTUs on a single DMS to the largest generator in the US—all running on the same source code. Our system allows you to grow without compromising your investment.
We offer a full set of baseline standalone or integrated solutions (SCADA, RTU, communication, etc.) and sophisticated application bundles such as network optimization, distribution automation, generation control, forecasting and scheduling, and interchange transaction processing. The broad range of field-proven solutions is available for networks in electricity, gas, water, district heating, railways, traffic control, and other similar processes. They may be used both as standalone and horizontally integrated on the same platform.
Powerful user tools make it easy to tailor your Spectrum Power TG EMS to your unique requirements.
The Spectrum Power TG SCADA system provides a rich complement of features to effectively monitor and control your power network. A variety of optional applications is available to extend the functionality of your Spectrum Power TG system. These seamlessly integrated options provide tools that will enhance productivity and the value of your investment in a Spectrum Power TG network management system.
We know it takes more than a great product to make a great solution. Spectrum Power TG is supported with the services to make it a great solution.