In many applications, the integration of protection, control, measurement and automation functions in one device is desirable. The SIPROTEC 4 overcurrent relay family includes many of the secondary ANSI functions, allowing you to use one relay per feeder. This saves investment costs, cuts installation costs, and increases availability. The 7SJ64 multifunction protection relay is highly-flexible and offers the option of up to 20 protection functions.