Fig. 11/33 SIPROTEC 4 7UM62 multifunction protection relay for generators, motors and tranformers
The SIPROTEC 4 7UM62 protection relays can do more than just protect. They also offer numerous additional functions. Be it earth faults, short-circuits, overloads, overvoltage, overfrequency or underfrequency asynchronous conditions, protection relays assure continued operation of power stations. The SIPROTEC 4 7UM62 protection relay is a compact unit which has been specially developed and designed for the protection of small, medium-sized and large generators. They integrate all the necessary protection functions and are particularly suited for the protection of:
The SIPROTEC 4 7UM62 includes all necessary protection functions for large synchronous and asynchronous motors and for transformers.
The integrated programmable logic functions (continuous function chart-CFC) offer the user a high flexibility so that adjustments can easily be made to the varying power station requirements on the basis of special system conditions.
The flexible communication interfaces are open for modern communication architectures with the control system.
The following basic functions are available for all versions:
Scope of basic version plus:
Scope of standard version plus:
Available for each version: