SICAM Diamond is a Web-based operating and monitoring system and uses modern client-server architecture. It can be used to monitor the system interfaces, to indicate switching device states (and up-to-the date measured values), and also for further diagnostic purposes.This minimizes costs and the amount of resources required. This means that existing intranet and internet infrastructures can be used for data exchange. The Diamond server acts as data source and contains an administrative tool which regulates data administration and user rights.
For comprehensive HMI applications, Siemens offers PAS CC based on WinCC . Offering some for the most advanced features in the industry, PAS CC can be used for local control and monitoring, data distribution via OPC, data publishing via the web, and much more.
The SICAM StationManager II is equipped with a LCD display and keypad which users can use to access the complete real-time database, as well as communications statistics, error logs and SOE logs.