The SICAM StationManager II is equipped with an IEC 1131 compliant programming interface that can be used to create PLC programs for more complex automation applications. Data obtained from local Input/Output modules as well as data integrated from IEDs is available for use in the applications. The programming interface can be used either locally or remotely over a LAN/WAN connection, and includes real-time on-line diagnostics.