Mission:
Our mission is provide comprehensive metering services to the North American utility industry, including meter data management system (MDMS) software, integration services, and consulting.
Whether your Smart Grid investment is focused on enhanced meter to cash processes to support increased customer choice or improvement in customer service, EnergyIP, implemented and integrated with the operational expertise of Siemens, provides you the Smart Grid foundation from which to grow from and maximize your investment in the future.
Moving forward into the Smart Grid future, will your communications technology choices ensure or limit your success?
Challenges faced by utilities
The utility industry is undergoing a major transformation that will enable demand management, reliability gains, resource efficiency, customer participation and cleaner energy across the grid. This transformation is facilitated via the deployment of Smart Grid applications including demand response, AMI and feeder automation. The common thread across these applications is that they must be enabled via sophisticated communications networks.
Making well-informed, forward-looking decisions about complex and ever-changing communications technology is not an easy task. Defining an optimal communications technology roadmap to ensure that the right applications are delivered to meet financial and operational objectives involves a number of challenges:
The Siemens Smart Grid Communications Assessment Tool (SG-CAT) performs a comprehensive communications study that, in about 6-10 weeks, evaluates the utility’s existing communications solution and identifies and analyzes optimal communications strategies that will align with the utility’s Smart Grid roadmap and constraints. SG-CAT is a powerful communications simulation, modeling and analysis platform that Siemens has developed to assess the performance of a given Smart Grid deployment as a function of underlying geographic, topological, and technological constraints unique to each utility.