Siemens offers a comprehensive range of steam turbines from 45 kW to 1,900 MW, with the flexibility to address the specific requirements of your particular application. With over a century of experience and continuous development in steam turbine technology, Siemens has stayed at the forefront of development and is a prime partner for your business.
alternative content

The SST-111 is a multistage steam turbine with an integrated gearbox and is designed for the output range from 3 to 12 MW. The multicasing design approach permits up to two controlled extractions, operation in various steam supply systems, as well as the possibility of including a reheat system to optimize efficiency.
alternative content
| Power output | up to 12 MW |
| Inlet pressure | up to 131 bar (a) / 1,900 psi |
| Inlet temperature | up to 530°C / 985°F |
| Exhaust pressure | condensation up to 0.6 bar (a) maximum |
All data are approximate and project-related
1. Higher efficiency
2. Flexibility (Controlled Extraction / Condensing / Reheat)
3. Quick start-up
4. Competitve price
5. Proven solution
6. Compact design and simple installation
7. Low maintenace costs


Siemens offers an extensive portfolio of service solutions and products for the SST-111 to ensure efficient plant operation. This service encompasses:
Brochure: Steam Turbines - Product range up to 12 MW
Broshure - SST-111 Industrial Steam Turbines