Bridges Electric® By-Pass Switches are simple and rugged three-bladed disconnects. Each blade is independently operated and readily visible to the operator. The major safety feature is that the by-pass blade can be visually checked to insure that it is in fact open.
The Tandem Transfer Disconnect is a substation class tandem disconnect with the same rugged features as the Bridges Electric Station Class Disconnects.