The Siemens type GM-SG 5 kV - 15 kV medium-voltage switchgear is a product enhancement to the successful type GM switchgear product line. The type GM-SG product maintains all the benefits and features of the type GM product and now utilizes the globally proven Siemens type 3AH3 circuit breaker operator. Performance gains in higher interrupting ratings and faster interrupting times are now available with the type 3AH3 circuit breaker operator. Maintenance intervals also improve, with maintenance 10 years or 10,000 operations (whichever occurs first) under "usual service conditions" as defined by ANSI/IEEE C37.20.2 section 2. Over 60,000 type 3AH3 circuit breaker operators are in service throughout the world.
| Historic "MVA" class | Maximum design voltage kV | Rated inter- rupting kA | Maximum interrupting and short-time kA | Voltage range factor | Continuous current [1] | Insulation levels dielectric 60 Hz | Insulation levels dielectric BIL | Close & latch (kA) rms 1.55 KI | Close & latch (kA) Peak 2.61 KI |
| ---- | 4.76 | 40 | 40 | 1.0 | 1,200, 2,000 | 19 | 60 | 62 | 104 |
| ---- | 4.76 | 50 | 50 | 1.0 | 1,200, 2,000, 3,000 | 19 | 60 | 78 | 130 |
| ---- | 4.76 | 63 | 63 | 1.0 | 1,200, 2,000, 3,000 | 19 | 60 | 98 | 164 |
| ---- | 8.25 | 40 | 40 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 62 | 104 |
| ---- | 15 | 25 | 25 | 1.0 | 1,200, 2,000 | 36 | 95 | 39 | 65 |
| ---- | 15 | 40 | 40 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 62 | 104 |
| ---- | 15 | 50 | 50 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 78 | 130 |
| ---- | 15 | 63 | 63 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 98 | 164 |
[1] 4,000 A fan-cooled available, using a 3,000 A circuit breaker together with a modified switchgear structure incorporating fan cooling equipment.
| Type | Width (W) | Height (H) | Depth (D) | Drawout aisle (DA) |
| Indoor | 36 (914) | 95.25 (2,419) | 98.5 (2,502) | 72 (1829) recommended [1] |
[1] 72 inches (1,829 mm) aisle space recommended, allows room for interchange of circuit breakers. Minimum aisle space is required for handling circuit breakers with lift truck is 65 inches (1,651 mm). Minimum aisle space required if all circuit breakers are at floor level is 55 inches (1,397 mm).